??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
1910.020 Clamping Angles
HELP_VARIABLE
Company
Halder
Description
EH 1910. - Clamping Angles, one-sided, welded, semi-finished
Bill of material
1910.020 Clamping Angles
BESTNR
Ref. No.
1910.020
L
400 mm
B
250 mm
H
450 mm
G
Weight
76000 g
Embedded user actions